HUBBELL CANADA
Image of CN125 Chase Nipple Zinc 1.25 In., CN125

Chase Nipple Zinc 1.25 In., CN125

Brand: TradeSelect

Catalog ID: CN125

CHASE NIPPLE ZINC 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 25, Case Quantity: 250

General

Application

Used with locknut to serve as a short raceway between enclosures

Catalog Number

CN125

Material

Zinc

Type

Conduit Nipple

UPC

626463032923

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25