HUBBELL CANADA
Image of CN200 Chase Nipple Zinc 2.00 In., CN200

Chase Nipple Zinc 2.00 In., CN200

Brand: TradeSelect

Catalog ID: CN200

CHASE NIPPLE ZINC 2.00IN

Trade size: 2" (53), Carton Quantity: 10, Case Quantity: 40

General

Application

Used with locknut to serve as a short raceway between enclosures

Catalog Number

CN200

Material

Zinc

Type

Conduit Nipple

UPC

626463032947

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10