
Brand: Burndy
Catalog ID: B27D
Catalog Number
B27D
Die Index
150
Die Type
B Die
Type
Die
UPC
781810009253
UPC 14 Digit GTIN
00781810009253
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
0.19 lb
Standards - RoHS Compliance Status
EX
Carton Quantity
1
Package Contents
Die only