
Brand: Burndy
Catalog ID: CL501TNBULK
Catalog Number
CL501TNBULK
Material
Copper
Material - Hardware
Stainless Steel
Plated
Y
Plating Type
Tin
Trade Name
QIKLUG™
UPC
781810492796
UPC 14 Digit GTIN
00781810492796
Dimension - D inch
0.47 in
Dimension - Height inch
0.85 in
Dimension - Hole Size inch
0.22 in
Dimension - Length Overall inch
1.13 in
Dimension - N inch
0.19 in
Dimension - Stud Size inch
17/64
Dimension - Width inch
0.38 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range
14 AWG - 4 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
100
Pallet Quantity
2700