
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RC108WTR
Tamper Resistant Receptacle
Action
Snap Switch
Actuator
Toggle
Application
Catalog Number
RC108WTR
Color
Contact Configuration
Two Position
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
Traditional Switch and Receptacle Combo Devices
Material - Mounting Hardware
Mounting Screws
Operating Cycles
30,000 Minimum
Operating Temperature
Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
Performance
Environmental - Operating temperature - -20°C to 60°C
UPC
883778302275
Display Size
Standard Size
Amperage Rating
15 A
Connectivity
Side Wired
Contact Rating
15A
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC
Wattage
1800
Number Of Poles
1) Single Pole
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Action
Snap Switch
Actuator
Toggle
Operating Cycles
30,000 Minimum
Operating Temperature
Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
Performance
Environmental - Operating temperature - -20°C to 60°C
Carton Quantity
10
Pallet Quantity
7200