
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL21
Action
DPST
Catalog Number
HBL21
Color
Metallic
EU RoHS Indicator
No
Horsepower - Maximum
1.5
Item Type
Panel Mount and Bat Handle Switch
Mounting Method
Panel Mount
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact
Series
Double Pole/Single Throw
Specifications
Style
Screw Terminal
Type
UPC
783585017099
Dimensions
1.97 in x 0.76 in x 1.3 in
Height
1.3 in
Length
1.97 in
Weight
0.1 lb
Width
0.76 in
Amperage Rating
10/20 A
Connectivity
Screw Terminals
Current / Amperage Rating
10/20 A
Voltage Rating
250/125 VAC
Number Of Poles
Double Pole
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Action
DPST
Horsepower - Maximum
1.5
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact
Mounting Method
Panel Mount
Carton Quantity
10