HUBBELL CANADA
Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Single Pole Double Throw, 10A 250V/10A 125V, Spade Terminals,
Image of HBL12SP Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Single Pole Double Throw, 10A 250V/10A 125V, Spade Terminals,

Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Single Pole Double Throw, 10A 250V/10A 125V, Spade Terminals,

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL12SP

Switches and Lighting Controls, Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Single Pole Double Throw, 10A 250V/10A 125V, Spade Terminals,

Nickel Plated for Corrosion Resistance

General

Action

SPDT

Catalog Number

HBL12SP

EU RoHS Indicator

No

Horsepower - Maximum

0.75

Item Type

Panel Mount and Bat Handle Switch

Mounting Method

Panel Mount

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact

Series

Single Pole/Double Throw

Specifications

  • Body Material - Impact Resistant Thermoplastic Body
  • Bushing - Brass- Nickel Plated
  • Contacts - Fine Silver
  • Strap Material - Nickel Plated
  • Toggle - Brass- Nickel Plated

Style

Spade Terminal

Type

General Purpose

UPC

783585016757

Dimensions

Dimensions

2.09 in x 0.56 in x 1.12 in

Height

1.12 in

Length

2.09 in

Weight

0.1 lb

Width

0.56 in

Electrical Ratings

Amperage Rating

10/20 A

Current / Amperage Rating

10/20 A

Voltage Rating

250/125 VAC

Conductor Related

Number Of Poles

Single Pole

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Action

SPDT

Horsepower - Maximum

0.75

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact

Configuration

Mounting Method

Panel Mount

Logistics

Carton Quantity

20