
Brand: Burndy
Catalog ID: YA4CA8
Application
Wire Termination
Catalog Number
YA4CA8
Color Code
Green
Connector Type
DUAL RATED
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
ALUMINUM
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUG™
UPC
781810568774
UPC 14 Digit GTIN
00781810568774
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - AL Str Size Range
4 AWG
Conductor - Copper Str Size Range
4 AWG
Conductor Size
4 AWG
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
DUAL RATED
Carton Quantity
20
Pallet Quantity
19200