HUBBELL CANADA
Conduit Body Cvr & Gskt Al Lb 0.75 In., CBLB75COM
Image of CBLB75COM Conduit Body Cvr & Gskt Al Lb 0.75 In., CBLB75COM

Conduit Body Cvr & Gskt Al Lb 0.75 In., CBLB75COM

Brand: TradeSelect

Catalog ID: CBLB75COM

CONDUIT BODY CVR & GSKT AL LB 0.75IN

Trade size: 3/4" (21), Carton Quantity: 10, Case Quantity: 50

General

Application

For indoor or outdoor applications, Provides access to the interior of a rigid or IMC raceway for wire pulling, inspection and maintenance

Catalog Number

CBLB75COM

Material

Aluminum

Type

Type LB Conduit Body - Combination Rigid/EMT

UPC

805035015834

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

10