HUBBELL CANADA
Conduit Body Cvr & Gskt Al Lb 2.00 In., CBLB200COM
Image of CBLB200COM Conduit Body Cvr & Gskt Al Lb 2.00 In., CBLB200COM

Conduit Body Cvr & Gskt Al Lb 2.00 In., CBLB200COM

Brand: TradeSelect

Catalog ID: CBLB200COM

CONDUIT BODY CVR & GSKT AL LB 2.00IN

Trade size: 2" (53), Carton Quantity: 1, Case Quantity: 5

General

Application

For indoor or outdoor applications, Provides access to the interior of a rigid or IMC raceway for wire pulling, inspection and maintenance

Catalog Number

CBLB200COM

Material

Aluminum

Type

Type LB Conduit Body - Combination Rigid/EMT

UPC

805035015872

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

1