HUBBELL CANADA
Image of EK075 Conduit Coupling 3Pc 0.75 In., EK075

Conduit Coupling 3Pc 0.75 In., EK075

Brand: TradeSelect

Catalog ID: EK075

CONDUIT COUPLING 3PC 0.75IN

Trade size: 3/4" (21), Carton Quantity: 25, Case Quantity: 100

General

Application

For use with threaded rigid/IMC conduit, Use couplings to couple conduit ends when the conduit cannot be turned

Catalog Number

EK075

Material

Iron, Malleable

Type

Three Piece Coupling

UPC

626463033739

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

25

Pallet Quantity

15400