HUBBELL CANADA
Conduit Riser Grip, 3/4" Conduit, Ring Type, Closed Mesh, 0.50-0.62"
Image of CC050R34 Conduit Riser Grip, 3/4" Conduit, Ring Type, Closed Mesh, 0.50-0.62"

Conduit Riser Grip, 3/4" Conduit, Ring Type, Closed Mesh, 0.50-0.62"

Brand: Bryant

Catalog ID: CC050R34

Conduit Riser Grip, 3/4" Conduit, Ring Type, Closed Mesh, 0.50-0.62"

  • Ring Type
  • Closed Mesh
  • 0.50-0.62"

Ring Type Closed Mesh

General

Application

Cable Support in Conduit

Approx Breaking Strength

440 lbs

Catalog Number

CC050R34

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

Series

Conduit Riser

Style

Closed Mesh, Single Weave

Type

Ring Type

UPC

781786248182

Dimensions

Conduit Trade Size

3/4 in

Conductor Related

Cable Diameter Range

0.5 in-0.62 in

Cable Size

.50-.62" (1.27-1.57)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

440 lbs