HUBBELL CANADA
Image of LTZ075 Conn Liquid Tight Zinc 0.75 In., LTZ075

Conn Liquid Tight Zinc 0.75 In., LTZ075

Brand: TradeSelect

Catalog ID: LTZ075

CONN LIQUID TIGHT ZINC 0.75IN

Trade size: 3/4" (21), Carton Quantity: 10, Case Quantity: 100

General

Application

Used to connect liquidtight conduit to a steel/malleable iron outlet box or other metal enclosure

Catalog Number

LTZ075

Material

Zinc

Type

Straight Liquid Tight Connector

UPC

626463036204

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25