

Brand: ANDERSON
Catalog ID: SBN6
Bolt Head Type
Hex
Catalog Number
SBN6
Cover Available
No
Inhibitor Loaded
No
Item Type
3C
Material - Body
Copper Alloy
Material Type
Standard
Plated
N
Plating
No
Plating Type
Unplated
Product Category
Mechanical Connectors
Product Family
B0000
Product Type
Mechanical
Style
Split Bolt
UPC
096359373773
UPC 14 Digit GTIN
00963593737732
Bolt Diameter
0.438 in
Package Height
6 in
Package Length
6.5 in
Package Weight
10 lb
Package Width
6 in
Weight
0.049 lb
Conductor Diameter - Maximum
0.184 in
Conductor Diameter - Minimum
0.146 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter (Tap) - Maximum
0.162 in
Conductor Diameter Range
0.146 - 0.184
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
UI
UL Listed
Yes
Bolt Head Type
Hex
Pallet Quantity
20000