
Brand: ANDERSON
Catalog ID: SBS6
Bolt Head Type
Hex
Catalog Number
SBS6
Item Type
4D
Material
Copper
Material - Body
Copper Alloy
Material - Spacer
Copper Alloy
Material Type
Standard
Plating Type
Unplated
Product Category
Mechanical Connectors
Style
Split Bolt
UPC
096359373681
UPC 14 Digit GTIN
00963593736810
Bolt Diameter
0.44
Package Height
3.5 in
Package Length
10 in
Package Weight
10 lb
Package Width
5 in
Weight
0.049 lb
Conductor Diameter (Main) - Maximum
0.162 in
Conductor Diameter (Main) - Minimum
0.081 in
Conductor Diameter (Main) Range
0.081 - 0.162
Conductor Diameter (Tap) - Maximum
0.162 in
Conductor Diameter (Tap) - Minimum
0.081 in
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Bolt Head Type
Hex
Pallet Quantity
57600