HUBBELL CANADA
Connectors, Snap-Fit, F-Style, Recessed, Office White
Image of SFGRFOW Connectors, Snap-Fit, F-Style, Recessed, Office White
Image of SFGRFOW Connectors, Snap-Fit, F-Style, Recessed, Office White
Discontinued

Connectors, Snap-Fit, F-Style, Recessed, Office White

Brand: Hubbell Premise Wiring

Catalog ID: SFGRFOW

Connector Snap-Fit, F-Style, Recessed

F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy “screw-on” termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.

  • Snap-Fit
  • F-Style
  • Recessed
  • Office White

Standard Product

General

Application

Snap-Fit Gold F-Connector, Recessed

Catalog Number

SFGRFOW

Color

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Gold, Recessed

Temperature Rating

Per TIA

Type

F-Type

UPC

662620202358

Dimensions

Display Size

Standard Sized Product

Weight

0.03 lb

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25