HUBBELL CANADA
Image of SJ6 Copper Products, Cat6, Universal Wiring, Shielded
Image of SJ6 Copper Products, Cat6, Universal Wiring, Shielded
Image of SJ6 Copper Products, Cat6, Universal Wiring, Shielded
Discontinued

Copper Products, Cat6, Universal Wiring, Shielded

Brand: Hubbell Premise Wiring

Catalog ID: SJ6

Copper Products, Cat6, Universal Wiring, Shielded

  • Third Party Verified Category 6A Component
  • Precision and Reliable Tool-Less Termination
  • True 10GBASE-T Application Assurance

Product details

General

Catalog Number

SJ6

Performance

  • Electrical - IDC formation allows each pair to be segregated reducing pair-to-pair NEXT -
  • Electrical - Quick and easy grounding -
  • Electrical - Superior EMI and ANEXT suppression -
  • Electrical - Zero Bit-Error channel performance -
  • General Information - 100% factory tested -
  • General Information - Backward compatible to Category 6, & 5e -

Series

Cat 6, Shielded

Specifications

Shielding Housing - Zinc die-cast

UPC

662620601540

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

24

Number of Pieces in Package

Single

Resources and downloads