HUBBELL CANADA
Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 10' Length
Image of NSC5EW10 Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 10' Length

Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 10' Length

Brand: Hubbell Premise Wiring

Catalog ID: NSC5EW10

Hubbell Premise Wiring Products, Copper Solutions, Patch Cord, NETSELECT, CAT5E, Slim Style, White, 10' Length

  • NETSELECT
  • Cat5E
  • Slim Style

Standard Product

General

Application

Category 5e

Catalog Number

NSC5EW10

Color

EU RoHS Indicator

Contact Manufacturer

Series

Cat 5E

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778505904

Dimensions

Length

10 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

80