HUBBELL CANADA
Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 7' Length
Image of NSC5EW07 Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 7' Length
Image of NSC5EW07 Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 7' Length
Discontinued

Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 7' Length

Brand: Hubbell Premise Wiring

Catalog ID: NSC5EW07

Copper Solutions, Patch Cord,NETSELECT, Cat5E, Slim Style, White, 7' Length

  • NETSELECT
  • Cat5E
  • Slim Style

Standard Product

General

Application

Category 5e

Catalog Number

NSC5EW07

Color

Product Family

Cat 5E

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778505898

Dimensions

Length

7 ft

Weight

0.2 lb

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

120