HUBBELL CANADA
Copper Solutions, Patch Panel, Unloaded, NetSelect, 48-Port, 19" Width X 3.5" Height
Image of NSPJ48 Copper Solutions, Patch Panel, Unloaded, NetSelect, 48-Port, 19" Width X 3.5" Height

Copper Solutions, Patch Panel, Unloaded, NetSelect, 48-Port, 19" Width X 3.5" Height

Brand: Hubbell Premise Wiring

Catalog ID: NSPJ48

Copper Solutions, Patch Panel,Unloaded, NetSelect, 48-Port, 19" Width X 3.5" Height

  • Unloaded
  • NetSelect
  • 48-Port

General

Catalog Number

NSPJ48

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

48

Series

Unloaded

Style

Flat

Type

Unloaded

UPC

883778506413

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Ports

48

Logistics

Carton Quantity

1

Pallet Quantity

368