HUBBELL CANADA
CSGO1540500, Cold Shrink Medium Voltage Termination Kit, 15kV Outdoor Industrial
Image of CSGO1540500 CSGO1540500, Cold Shrink Medium Voltage Termination Kit, 15kV Outdoor Industrial

CSGO1540500, Cold Shrink Medium Voltage Termination Kit, 15kV Outdoor Industrial

Brand: Burndy

Catalog ID: CSGO1540500

The Type CSGO15 Series of cold shrink termination kits provide the same benefits of the Type CSGO58 series - but suitable for 15 kV Outdoor Industrial applications. Conforms to IEEE-48-1996, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request

  • Length of tube is consistent before and after application
  • Rip and Grip Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with cold shrink termination sub assembly, center end seal termination, external grounding kit, braid (without sealant), violet PVC tape, and installation guide
  • Variations include being supplied with terminal or pin connector, customer would crimp onto conductor during installation (terminal/pin connector do require proper installation tooling)
  • Insulating tube offers weathering and track resistance
  • Test reports available upon request

General

Application

To be used with Single Conductor, 15 kV XLPE and EPR copper tape, drain wire, single shield or lead sheathed power cables for the Electrical/Industrial/ Construction market

Boot Type

NO

Catalog Number

CSGO1540500

Environmental Conditions

Outdoor

Material

SILICON RUBBER

Pin Type

N/A

Series

G Series

Terminal Type

N/A

Type

CSGO15

UPC

621945584464

Electrical Ratings

Phase

1-Phase

Voltage Rating

15 kV

Conductor Related

Conductor Range

4/0 AWG - 500 kcmil

Certifications And Compliance

Environmental Conditions

Outdoor

Configuration

Boot Type

NO

Logistics

Carton Quantity

3

Pallet Quantity

72