HUBBELL CANADA
Image of CSGO252810250 CSGO252810250, Cold Shrink Medium Voltage Termination Kit 25-28kV Outdoor

CSGO252810250, Cold Shrink Medium Voltage Termination Kit 25-28kV Outdoor

Brand: Burndy

Catalog ID: CSGO252810250

Cold shrink cable terminations provide a quick, easy, safe and cost effective installation. No installation tools required, spiral rip cord design unwinds easily and enables quick removal of the hold-out core. Suitable for 25 to 28 kV Outdoor Industrial applications. Conforms to IEEE-48-1996, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.

  • Length of tube is consistent before and after application
  • Rip and Grip does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with cold shrink termination sub assembly, center end seal termination, external grounding kit, braid (without sealant), violet PVC tape, and installation guide
  • Variations supplied with terminal or pin connector require customer to crimp onto conductor during installation and would require proper installation tooling
  • Insulating tube offers weathering and track resistance
  • Test reports available upon request

Product details

General

Application

Boot Type

Catalog Number

CSGO252810250

Environmental Conditions

Material

Series

G

Type

UPC

621945584501

Electrical Ratings

Phase

1-Phase

Voltage Rating

25/28 kV

Conductor Related

Conductor Range

  • 5-8kV: 350-750 kcmil
  • 15kV: 4/0 AWG-500 kcmil
  • 25-28kV: 1/0 AWG-250 kcmil

Logistics

Carton Quantity

1

Pallet Quantity

20