

Brand: Burndy
Catalog ID: CT110400SSBC0
Catalog Number
CT110400SSBC0
Color
Material
Nylon 6/6
Rating - Minimum Tensile Strength lbs
110 lb
Rating - Minimum Tensile Strength N
113
Trade Name
UNIRAP™
UPC
781810564837
UPC 14 Digit GTIN
00781810564837
Dimension - Bundle Diameter Max inch
4.02
Dimension - L Length Overall mm
378 mm
Dimension - Length Overall inch
14.88 in
Dimension - Width inch
0.28 in
Dimension - Width mm
7 mm
Package Height
1.7 in
Package Length
19.75 in
Package Weight
1.13 lb
Package Width
6.75 in
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
110 lb
Rating - Minimum Tensile Strength N
113
Carton Quantity
2500
Pallet Quantity
60000