

Brand: Burndy
Catalog ID: CT120400LUG
Catalog Number
CT120400LUG
Color
Natural
Material
Nylon 6/6
Product Family
Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties
Product Type
Standard Tie
Rating - Minimum Tensile Strength lbs
120
Series
UNIRAP™ Series
Tool Type
Standard
Trade Name
UNIRAP™
UPC
781810469170
UPC 14 Digit GTIN
00781810469170
Dimension - Bundle Diameter Max inch
4
Dimension - L Length Overall mm
370 mm
Dimension - Length Overall inch
14.57 in
Dimension - Width inch
0.28 in
Dimension - Width mm
7 mm
Package Height
1 in
Package Length
19.25 in
Package Weight
0.49 lb
Package Width
5.4 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
Yes
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
120
Carton Quantity
50
Pallet Quantity
2000