HUBBELL CANADA
CT175600Q0UG, Tie, 6" Max Bundle, UV Black, Universal Grade
Image of CT175600Q0UG CT175600Q0UG, Tie, 6" Max Bundle, UV Black, Universal Grade
Image of CT175600Q0UG CT175600Q0UG, Tie, 6" Max Bundle, UV Black, Universal Grade

CT175600Q0UG, Tie, 6" Max Bundle, UV Black, Universal Grade

Brand: Burndy

Catalog ID: CT175600Q0UG

Universal grade cable Ties, Nylon 6/6 UV Stabilized, 175 Lbs, 21" L, UV Black, 6" Bundle Dia, Package: 25.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For both field and production line use

Catalog Number

CT175600Q0UG

Color

Material

Nylon 6/6

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Product Type

Standard Tie

Rating - Minimum Tensile Strength lbs

175

Series

UNIRAP™ Series

Sub Brand

CABLE TIE

Tool Type

Heavy

Trade Name

UNIRAP™

Type

CT_UG

UPC

781810499160

UPC 14 Digit GTIN

00781810499160

Dimensions

Dimension - Bundle Diameter Max inch

6

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24.00 in

Dimension - Width inch

0.35 in

Dimension - Width mm

8.9 mm

Length

21 in

Package Height

1 in

Package Length

29.25 in

Package Weight

0.58 lb

Package Width

5.4 in

Width

0.35 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

175

Logistics

Carton Quantity

1500

Pallet Quantity

30000