HUBBELL CANADA
CT175900Q, Tie, 8.75" Max Bundle, 175 Lb Tensile, Natural
Image of CT175900Q CT175900Q, Tie, 8.75" Max Bundle, 175 Lb Tensile, Natural
Image of CT175900Q CT175900Q, Tie, 8.75" Max Bundle, 175 Lb Tensile, Natural
Discontinued

CT175900Q, Tie, 8.75" Max Bundle, 175 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT175900Q

Nylon cable ties, Tensile strength-175 Lbs, Color- Natural,36.50"L, 0.34"W, 8.75" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT175900Q

Color

Natural

Material

Nylon 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Product Type

Standard Tie

Rating - Minimum Tensile Strength lbs

175

Series

UNIRAP™ Series

Tool Type

Heavy

Trade Name

UNIRAP™

UPC

781810333747

UPC 14 Digit GTIN

00781810333747

Dimensions

Dimension - Bundle Diameter Max inch

8.75

Dimension - L Length Overall mm

927 mm

Dimension - Length Overall inch

36.50 in

Dimension - Width inch

0.34 in

Dimension - Width mm

8.6 mm

Length

36.5 in

Width

0.34 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-6-9

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

175

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

500

Packaging Type

Bag