HUBBELL CANADA
CT18075IDC, Tie, .75" Max Bundle, Natural, Identification
Image of CT18075IDC CT18075IDC, Tie, .75" Max Bundle, Natural, Identification

CT18075IDC, Tie, .75" Max Bundle, Natural, Identification

Brand: Burndy

Catalog ID: CT18075IDC

Nylon cable ties, Tensile strength-18 Lbs, Color- Natural, 04.01"L, 0.10"W, 0.75" Bundle Dia.

Identification

General

Catalog Number

CT18075IDC

Color

Natural

Material

Nylon 6/6

Military Specification

MS3368

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810335369

UPC 14 Digit GTIN

00781810335369

Dimensions

Dimension - Bundle Diameter Max inch

0.75

Dimension - L Length Overall mm

104 mm

Dimension - Length Overall inch

4.10 in

Dimension - Marking Pad Size inch

0.33 X 1.00

Dimension - Width inch

0.10 in

Dimension - Width mm

2.5 mm

Length

4.01 in

Package Height

0.75 in

Package Length

8.5 in

Package Weight

0.11 lb

Package Width

5.25 in

Width

0.1 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - UV Rated

No

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3368-5-E

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

18

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

5000

Packaging Type

Bag

Pallet Quantity

99999