HUBBELL CANADA
CT250800RQ0, Cable Tie, 8" Max Bundle, UV Black, Releasable
Image of CT250800RQ0 CT250800RQ0, Cable Tie, 8" Max Bundle, UV Black, Releasable

CT250800RQ0, Cable Tie, 8" Max Bundle, UV Black, Releasable

Brand: Burndy

Catalog ID: CT250800RQ0

Nylon cable ties, Tensile strength-250 Lbs, Color- UV Black, 29.00"L, 0.50"W, 08.00" Bundle Dia.

  • Releasable Cable Tie
  • Specially suitable for prototype construction or temporary installation
  • Also suitable where service often requires adding or subtracting wires from an existing bundle

General

Catalog Number

CT250800RQ0

Color

Black

Material

Nylon 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

250

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810334874

UPC 14 Digit GTIN

00781810334874

Dimensions

Dimension - Bundle Diameter Max inch

8

Dimension - L Length Overall mm

737 mm

Dimension - Length Overall inch

29 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Length

29 in

Package Height

1.75 in

Package Length

34.5 in

Package Weight

1.07 lb

Package Width

5.25 in

Width

0.5 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

250

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

1000

Packaging Type

Bag

Pallet Quantity

12000