HUBBELL CANADA
CT30125MH8M, Tie, 1.25" Max Bundle, Natural, Screw Mount
Image of CT30125MH8M CT30125MH8M, Tie, 1.25" Max Bundle, Natural, Screw Mount
Image of CT30125MH8M CT30125MH8M, Tie, 1.25" Max Bundle, Natural, Screw Mount

CT30125MH8M, Tie, 1.25" Max Bundle, Natural, Screw Mount

Brand: Burndy

Catalog ID: CT30125MH8M

Nylon cable ties, Tensile strength-30 Lbs, Color- Natural, 05.80"L, 0.13"W, 01.25" Bundle Dia.

Mounting Hole

General

Catalog Number

CT30125MH8M

Color

Natural

Material

Nylon 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Product Type

Mounting Hole Tie

Rating - Minimum Tensile Strength lbs

30

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810335215

UPC 14 Digit GTIN

00781810335215

Dimensions

Dimension - Bundle Diameter Max inch

1.25

Dimension - L Length Overall mm

147 mm

Dimension - Length Overall inch

5.80 in

Dimension - Screw Size inch

#8

Dimension - Width inch

0.13 in

Dimension - Width mm

3 mm

Length

5.8 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.13 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Rating - Minimum Tensile Strength lbs

30

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Configuration

Mounting Method

Screw

Logistics

Carton Quantity

10000

Packaging Type

Bag

Pallet Quantity

1