HUBBELL CANADA
CT50175C, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Natural
Image of CT50175C CT50175C, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Natural

CT50175C, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT50175C

Natural Nylon 6/6 Cable Tie, 1.75" Max. Bundle Dia, 50 Lbs, 8" Long.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For General Purpose

Catalog Number

CT50175C

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Standard

Trade Name

UNIRAP™

Type

Standard

UPC

781810332443

UPC 14 Digit GTIN

00781810332443

Dimensions

Dimension - Bundle Diameter Max inch

1.87 in

Dimension - L Length Overall mm

192 mm

Dimension - Length Overall inch

7.56 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Length

8 in

Package Height

0.8 in

Package Length

12 in

Package Weight

0.3 lb

Package Width

5.9 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

EU RoHS Indicator

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-1-9

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

10000

Pallet Quantity

99999