HUBBELL CANADA
CT50175C0UG, Cable Tie, 50 Lb Tensile, Black, Universal Grade
Image of CT50175C0UG CT50175C0UG, Cable Tie, 50 Lb Tensile, Black, Universal Grade

CT50175C0UG, Cable Tie, 50 Lb Tensile, Black, Universal Grade

Brand: Burndy

Catalog ID: CT50175C0UG

Universal Grade Cable Tie, 8 IN L, 0.18 IN W, Color: Black, Material: Nylon 6/6 UV, Tensile Strength: 50 LB.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For General Purpose

Catalog Number

CT50175C0UG

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Standard

Trade Name

UNIRAP™

Type

UG, Standard

UPC

781810469125

UPC 14 Digit GTIN

00781810469125

Dimensions

Dimension - Bundle Diameter Max inch

1.75

Dimension - L Length Overall mm

199 mm

Dimension - Length Overall inch

7.83 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50

Logistics

Carton Quantity

9000

Pallet Quantity

99999