HUBBELL CANADA
CTB125S4C0, Cable Tie Mounting Base, Screw Mount, Black
Image of CTB125S4C0 CTB125S4C0, Cable Tie Mounting Base, Screw Mount, Black
Image of CTB125S4C0 CTB125S4C0, Cable Tie Mounting Base, Screw Mount, Black
Discontinued

CTB125S4C0, Cable Tie Mounting Base, Screw Mount, Black

Brand: Burndy

Catalog ID: CTB125S4C0

Nylon Cable tie mounting bases, Color:Black, 1" L, 1" W, Max Tie Slot Width: 0.20".

Cable tie mounting base

General

Catalog Number

CTB125S4C0

Color

Black

Material

Nylon 6/6

Mounting Method

#6 screw

Product Family

Wire/Cable/Hose Management & Accessories>Cable Tie Bases

Product Type

Mounting Bases

Series

UNIRAP™ Series

UPC

781810335857

Dimensions

Dimension - B Length inch

1 in

Dimension - Width inch

1 in

Dimensions

1 in x 1 in x 0.2 in

Height

0.2 in

Length

1 in

Width

1 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Mounting Method

#6 screw

Logistics

Carton Quantity

1000

Pallet Quantity

99999