HUBBELL CANADA
CTSS100800FC304C, 304 SS Tie, 8" Bundle, Full Coat
Image of CTSS100800FC304C CTSS100800FC304C, 304 SS Tie, 8" Bundle, Full Coat

CTSS100800FC304C, 304 SS Tie, 8" Bundle, Full Coat

Brand: Burndy

Catalog ID: CTSS100800FC304C

Fully coated stainless steel cable ties 304 grade, Tensile strength: 160 Lb, 31.50" L, 0.18" W, 8.11" Bundle Dia.

Stainless Steel Cable Tie - Fully Coated

General

Catalog Number

CTSS100800FC304C

Connector Type

FULLY COATED

Material

304 Stainless Steel

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

160

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810647950

UPC 14 Digit GTIN

00781810647950

Dimensions

Dimension - Bundle Diameter Max inch

8.11

Dimension - L Length Overall mm

800 mm

Dimension - Length Overall inch

31.50 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Length

31.5 in

Package Height

1 in

Package Length

35.5 in

Package Weight

2.05 lb

Package Width

4.5 in

Width

0.18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

160

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

FULLY COATED

Logistics

Carton Quantity

2000

Pallet Quantity

64000