HUBBELL CANADA
CTSS450200FC304L, 304 SS Tie, 450 Lb, 2" Bundle, Full Coat
Image of CTSS450200FC304L CTSS450200FC304L, 304 SS Tie, 450 Lb, 2" Bundle, Full Coat

CTSS450200FC304L, 304 SS Tie, 450 Lb, 2" Bundle, Full Coat

Brand: Burndy

Catalog ID: CTSS450200FC304L

Fully coated stainless steel cable ties 304 grade, Tensile strength: 450 Lb, 7.87" L, 0.50" W, 1.97" Bundle Dia.

Stainless Steel Cable Tie - Fully Coated

General

Catalog Number

CTSS450200FC304L

Connector Type

FULLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

450

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810647080

UPC 14 Digit GTIN

00781810647080

Dimensions

Dimension - Bundle Diameter Max inch

1.97

Dimension - L Length Overall mm

200 mm

Dimension - Length Overall inch

7.87 in

Dimension - Width inch

0.50 in

Dimension - Width mm

12.7 mm

Length

7.87 in

Package Height

1.2 in

Package Length

12.5 in

Package Weight

1.33 lb

Package Width

5.8 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

450

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

FULLY COATED

Logistics

Carton Quantity

1000

Pallet Quantity

64000