HUBBELL CANADA
CTSS450200PC304L, 304 SS Tie, 2' Bundle, Partial Coat
Image of CTSS450200PC304L CTSS450200PC304L, 304 SS Tie, 2' Bundle, Partial Coat
Image of CTSS450200PC304L CTSS450200PC304L, 304 SS Tie, 2' Bundle, Partial Coat

CTSS450200PC304L, 304 SS Tie, 2' Bundle, Partial Coat

Brand: Burndy

Catalog ID: CTSS450200PC304L

Semi coated stainless steel cable ties 304 grade, Tensile strength: 450 Lb, 7.87" L, 0.50" W, 1.97" Bundle Dia.

Stainless Steel Cable Tie - Partially Coated

General

Catalog Number

CTSS450200PC304L

Connector Type

PARTIALLY COATED

Material

304 Stainless Steel

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Partially Coated SS Ties

Product Type

Self Locking Steel Ball

Rating - Minimum Tensile Strength lbs

450

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810647578

UPC 14 Digit GTIN

00781810647578

Dimensions

Dimension - Bundle Diameter Max inch

1.97

Dimension - L Length Overall mm

200 mm

Dimension - Length Overall inch

7.87 in

Dimension - Width inch

0.50 in

Dimension - Width mm

12.7 mm

Length

7.87 in

Package Height

1.3 in

Package Length

12.5 in

Package Weight

1.32 lb

Package Width

5.75 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

450

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

PARTIALLY COATED

Logistics

Carton Quantity

1000

Pallet Quantity

45000