HUBBELL CANADA
CTSS450500FC304L, 304 Stainless Steel Cable Tie, 450 Lb Tensile, 19.68" Long, Fully Coated
Image of CTSS450500FC304L CTSS450500FC304L, 304 Stainless Steel Cable Tie, 450 Lb Tensile, 19.68" Long, Fully Coated

CTSS450500FC304L, 304 Stainless Steel Cable Tie, 450 Lb Tensile, 19.68" Long, Fully Coated

Brand: Burndy

Catalog ID: CTSS450500FC304L

Fully coated stainless steel cable ties 304 grade, Tensile strength: 450 Lb, 19.68" L, 0.50" W, 5.04" Bundle Dia.

Stainless Steel Cable Tie - Fully Coated

General

Catalog Number

CTSS450500FC304L

Connector Type

FULLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

450

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810647127

UPC 14 Digit GTIN

00781810647127

Dimensions

Dimension - Bundle Diameter Max inch

5.04

Dimension - L Length Overall mm

500 mm

Dimension - Length Overall inch

19.68 in

Dimension - Width inch

0.50 in

Dimension - Width mm

12.7 mm

Length

19.68 in

Package Height

Package Length

Package Weight

Package Width

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

450

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

FULLY COATED

Logistics

Carton Quantity

1000

Pallet Quantity

30000