HUBBELL CANADA
CTSS450800FC304L, 304 SS Tie, 450 Lb, 8" Bundle, Full Coat
Image of CTSS450800FC304L CTSS450800FC304L, 304 SS Tie, 450 Lb, 8" Bundle, Full Coat

CTSS450800FC304L, 304 SS Tie, 450 Lb, 8" Bundle, Full Coat

Brand: Burndy

Catalog ID: CTSS450800FC304L

Fully coated stainless steel cable ties 304 grade, Tensile strength: 450 Lb, 39.37" L, 0.50" W, 8.11" Bundle Dia.

Stainless Steel Cable Tie - Fully Coated

General

Catalog Number

CTSS450800FC304L

Connector Type

FULLY COATED

Material

304 Stainless Steel

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

450

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810647158

UPC 14 Digit GTIN

00781810647158

Dimensions

Dimension - Bundle Diameter Max inch

8.11

Dimension - L Length Overall mm

1000 mm

Dimension - Length Overall inch

39.37 in

Dimension - Width inch

0.50 in

Dimension - Width mm

12.7 mm

Length

39.37 in

Package Height

1.25 in

Package Length

43 in

Package Weight

4.63 lb

Package Width

6 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

450

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

FULLY COATED

Logistics

Carton Quantity

500

Pallet Quantity

12000