HUBBELL CANADA
CTSS675300PC304Q, 304 SS Tie, 3" Bundle, Partial Coat
Image of CTSS675300PC304Q CTSS675300PC304Q, 304 SS Tie, 3" Bundle, Partial Coat

CTSS675300PC304Q, 304 SS Tie, 3" Bundle, Partial Coat

Brand: Burndy

Catalog ID: CTSS675300PC304Q

Semi coated stainless steel cable ties 304 grade, Tensile strength: 675 Lb, 11.81" L, 0.62" W, 3.00" Bundle Dia.

Stainless Steel Cable Tie - Partially Coated

General

Catalog Number

CTSS675300PC304Q

Connector Type

PARTIALLY COATED

Material

304 Stainless Steel

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

675

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810647653

UPC 14 Digit GTIN

00781810647653

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

300 mm

Dimension - Length Overall inch

11.81 in

Dimension - Width inch

0.62 in

Dimension - Width mm

15.9 mm

Length

11.81 in

Package Height

1 in

Package Length

16.75 in

Package Weight

1.11 lb

Package Width

5.75 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

675

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

PARTIALLY COATED

Logistics

Carton Quantity

1000

Pallet Quantity

40000