HUBBELL CANADA
CTSS675400FC304Q, 304 Stainless Steel Cable Tie, 675 Lb Tensile, 15.75" Long, Fully Coated
Image of CTSS675400FC304Q CTSS675400FC304Q, 304 Stainless Steel Cable Tie, 675 Lb Tensile, 15.75" Long, Fully Coated

CTSS675400FC304Q, 304 Stainless Steel Cable Tie, 675 Lb Tensile, 15.75" Long, Fully Coated

Brand: Burndy

Catalog ID: CTSS675400FC304Q

Fully coated stainless steel cable ties 304 grade, Tensile strength: 675 Lb, 15.75" L, 0.62" W, 4.02" Bundle Dia.

Stainless Steel Cable Tie - Fully Coated

General

Catalog Number

CTSS675400FC304Q

Connector Type

FULLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

675

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810647189

UPC 14 Digit GTIN

00781810647189

Dimensions

Dimension - Bundle Diameter Max inch

4.02

Dimension - L Length Overall mm

400 mm

Dimension - Length Overall inch

15.75 in

Dimension - Width inch

0.62 in

Dimension - Width mm

15.9 mm

Length

15.75 in

Package Height

1 in

Package Length

20.75 in

Package Weight

1.41 lb

Package Width

6 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

675

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

FULLY COATED

Logistics

Carton Quantity

800

Pallet Quantity

24000