
Brand: Killark
Catalog ID: CUP-2
Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.
Application
Catalog Number
CUP-2
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CUP
Type
UPC
783936090023
Dimensions
1 in x 2 in x 2 in
Gross Weight with Packaging
0.04
Height
2 in
Hub Size
3/4"
Length
1 in
Weight
0.04 lb
Width
2 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
100