HUBBELL CANADA
CUP-3-EX - 1" Aluminum Close Up Plug, Quad Listed
Image of CUP-3-EX CUP-3-EX - 1" Aluminum Close Up Plug, Quad Listed

CUP-3-EX - 1" Aluminum Close Up Plug, Quad Listed

Brand: Killark

Catalog ID: CUP-3-EX

1" Aluminum Close Up Plug, Quad Listed

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Ex versions certified Quad Listed. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

General

Catalog Number

CUP-3-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP Series

Type

Recessed Plug

UPC

783936049656

Dimensions

Hub Size

1"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50