HUBBELL CANADA
Image of CUPX-375 CUPX-375 - 3/8" NPT Aluminum Close Up Plug

CUPX-375 - 3/8" NPT Aluminum Close Up Plug

Brand: Killark

Catalog ID: CUPX-375

3/8" NPT Aluminum Close Up Plug

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

General

Catalog Number

CUPX-375

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP Series

Type

Square Head Plug

UPC

783936097565

Dimensions

Hub Size

3/8"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer