HUBBELL CANADA
CUPX-6 - 2" Aluminum, Threaded Insert Plug, Square Head
Image of CUPX-6 CUPX-6 - 2" Aluminum, Threaded Insert Plug, Square Head

CUPX-6 - 2" Aluminum, Threaded Insert Plug, Square Head

Brand: Killark

Catalog ID: CUPX-6

2" Aluminum, Threaded Insert Plug, Square Head

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

General

Application

Catalog Number

CUPX-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP Series

Type

UPC

783936090672

Dimensions

Dimensions

6.88 in x 3.75 in x 5.5 in

Gross Weight with Packaging

0.27

Height

5.5 in

Hub Size

2"

Length

6.88 in

Width

3.75 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

20