HUBBELL CANADA
Cutting Die for use in 15-Ton, 1.2" max diameter
Image of P15K Cutting Die for use in 15-Ton, 1.2" max diameter

Cutting Die for use in 15-Ton, 1.2" max diameter

Brand: Burndy

Catalog ID: P15K

15T Cutting Die, 1.2" max diameter.

  • Durable Steel Alloy Material
  • Twin Cutter P Style
  • Cutting Capacity: 1.2" max diameter

General

Application

Cutting

Application - For Use On

Maximum Cutting Diameter: 795 kcmil ACSR; 750 kcmil Copper/Aluminum with 1.20” dia over Insulation; 1.20” dia Bare Copper/Aluminum

Catalog Number

P15K

Crimp Force Capacity

15 ton

Die Type

P Die

EU RoHS Indicator

Yes

Type

Die

UPC

781810008720

UPC 14 Digit GTIN

00781810008720

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

891