HUBBELL CANADA
Image of CY1207L14D17G2TN CY1207L14D17G2TN

CY1207L14D17G2TN

Brand: Burndy

Catalog ID: CY1207L14D17G2TN

Tin Plated Ferrules

General

Catalog Number

CY1207L14D17G2TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

29

Plated

Y

UPC

781810463543

UPC 14 Digit GTIN

00781810463543

Dimensions

Dimension - L Length Overall mm

360 mm

Dimension - Length Overall inch

14.17 in

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid