HUBBELL CANADA
Image of CY2CL24G9 CY2CL24G9

CY2CL24G9

Brand: Burndy

Catalog ID: CY2CL24G9

Rope Lay Braid

General

Catalog Number

CY2CL24G9

Connector Type

Braid

Material

Copper

UPC

781810498552

UPC 14 Digit GTIN

00781810498552

Dimensions

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid