HUBBELL CANADA
Image of CY541L9D75G1TN CY541L9D75G1TN Rope Lay Braid

CY541L9D75G1TN Rope Lay Braid

Brand: Burndy

Catalog ID: CY541L9D75G1TN

Tin Plated Ferrules.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

CY541L9D75G1TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

13

Plated

Y

UPC

781810283530

UPC 14 Digit GTIN

00781810283530

Dimensions

Dimension - L Length Overall mm

248 mm

Dimension - Length Overall inch

9.75 in

Dimensions

9.75 in x 0.42 in x 1.5 in

Height

1.5 in

Length

9.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.42 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid

Logistics

Carton Quantity

1

Pallet Quantity

1