HUBBELL CANADA
Image of CY6CL1L62G21KIT CY6CL1L62G21KIT

CY6CL1L62G21KIT

Brand: Burndy

Catalog ID: CY6CL1L62G21KIT

Rope Lay Braid

General

Catalog Number

CY6CL1L62G21KIT

Connector Type

Braid

Material

Copper

UPC

781810505748

UPC 14 Digit GTIN

00781810505748

Dimensions

Dimension - L Length Overall mm

1588 mm

Dimension - Length Overall inch

62.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid