HUBBELL CANADA
DBF3212-WL - DBF Series 32W T8 Electronic Ballast with Lamp
Image of DBF3212-WL DBF3212-WL - DBF Series 32W T8 Electronic Ballast with Lamp
Discontinued

DBF3212-WL - DBF Series 32W T8 Electronic Ballast with Lamp

Brand: Killark

Catalog ID: DBF3212-WL

DBF Series 32W T8 Electronic Ballast with Lamp

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure.
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens.
  • Electrostatically applied polyester finish.

General

Catalog Number

DBF3212-WL

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

T8

Light Source

Linear Fluorescent

Material

Steel

Mounting Type

Pendant

Optic Type

Glass Lens

Series

DBF Series

UPC

783936026879

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

32 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2