HUBBELL CANADA
DBF6012-WL - DBF Fluorscent Two Lamp Class I, Div. 2, 60W Fluorescent 120V with Lamps
Image of DBF6012-WL DBF6012-WL - DBF Fluorscent Two Lamp Class I, Div. 2, 60W Fluorescent 120V with Lamps
Discontinued

DBF6012-WL - DBF Fluorscent Two Lamp Class I, Div. 2, 60W Fluorescent 120V with Lamps

Brand: Killark

Catalog ID: DBF6012-WL

DBF Fluorscent Two Lamp Class I, Div. 2, 60W Fluorescent 120V with Lamps

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure.
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens.
  • Electrostatically applied polyester finish.

General

Catalog Number

DBF6012-WL

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

T12

Light Source

Linear Fluorescent

Material

Steel

Mounting Type

Pendant

Optic Type

Glass Lens

Series

DBF Series

UPC

783936027012

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

60 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1